??
CAD model selection
XSF 125 PL
HELP_VARIABLE
Company
Rollenbau
Description
XF/XSF/XSSF/XLF-PBX/P/PL/PLLBX/PLL - Fixed castor
Bill of material
XSF 125 PL
ORDERNO
Article-number
XSF 125 PL
WDAB
Wheel-Ø A x width B
125x35 mm
LC
Load capacity
225 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions