??
CAD model selection
XRT 100 DG
HELP_VARIABLE
Company
Rollenbau
Description
XRT-DGBX/DG - Swivel castor with total lock
Bill of material
XRT 100 DG
ORDERNO
Article-number
XRT 100 DG
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
85 kg
H
Overall height H
128 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions