??
CAD model selection
XRST 125 AL
HELP_VARIABLE
Company
Rollenbau
Description
XRT/XRST-AL/ALBX - Swivel castor with total lock
Bill of material
XRST 125 AL
ORDERNO
Article-number
XRST 125 AL
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
230 kg
H
Overall height H
160 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions