??
CAD model selection
XRS 125 ELBX
HELP_VARIABLE
Company
Rollenbau
Description
XR/XRS-ELBX - Swivel castor
Bill of material
XRS 125 ELBX
ORDERNO
Article-number
XRS 125 ELBX
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
100 kg
H
Overall height H
160 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
111.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions