??
CAD model selection
XRS 100 AELK
HELP_VARIABLE
Company
Rollenbau
Description
XR/XRS-AELK - Swivel castor
Bill of material
XRS 100 AELK
ORDERNO
Article-number
XRS 100 AELK
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
200 kg
H
Overall height H
129 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
96.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions