??
CAD model selection
XR 125 PLL
HELP_VARIABLE
Company
Rollenbau
Description
XR/XRS-PBX/P/PL/PLLBX/PLL - Swivel castor
Bill of material
XR 125 PLL
ORDERNO
Article-number
XR 125 PLL
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
150 kg
H
Overall height H
154 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
102.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions