??
CAD model selection
XR 125 AL
HELP_VARIABLE
Company
Rollenbau
Description
XR/XRS-AL/ALBX - Swivel castor
Bill of material
XR 125 AL
ORDERNO
Article-number
XR 125 AL
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
150 kg
H
Overall height H
154 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
102.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions