??
CAD model selection
XF 125 ALBX
HELP_VARIABLE
Company
Rollenbau
Description
XF/XSF/XSSF/XLF-AL/ALBX - Fixed castor
Bill of material
XF 125 ALBX
ORDERNO
Article-number
XF 125 ALBX
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
150 kg
H
Overall height H
154 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions