??
CAD model selection
XF 100 RHX
HELP_VARIABLE
Company
Rollenbau
Description
XF-RHX - Fixed castor
Bill of material
XF 100 RHX
ORDERNO
Article-number
XF 100 RHX
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
100 kg
H
Overall height H
128 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions