??
CAD model selection
XDH 100 HEK
HELP_VARIABLE
Company
Rollenbau
Description
XDH-HEK - Swivel castor
Bill of material
XDH 100 HEK
ORDERNO
Article-number
XDH 100 HEK
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
80 kg
H
Overall height H
128 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
87 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions