??
CAD model selection
VK508/229/406
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK508/229/406
ORDERNO
Article-number
VK508/229/406
OU
Outer-Ø
508 mm
TW
Tyre width
229 mm
IN
Inner-Ø
406.4 mm
LC
Load capacity
6000 kg
TR
Tread
L
FOL
Fork lift
Fenwick
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions