??
CAD model selection
VK400/130/290P
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK400/130/290P
ORDERNO
Article-number
VK400/130/290P
OU
Outer-Ø
400 mm
TW
Tyre width
130 mm
IN
Inner-Ø
290.0 mm
LC
Load capacity
3500 kg
TR
Tread
P
FOL
Fork lift
Still
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions