??
CAD model selection
VK380/127/285
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK380/127/285
ORDERNO
Article-number
VK380/127/285
OU
Outer-Ø
380 mm
TW
Tyre width
127 mm
IN
Inner-Ø
285.7 mm
LC
Load capacity
2700 kg
TR
Tread
L
FOL
Fork lift
Lansing - Fenwick
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions