??
CAD model selection
VK350/110/270
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK350/110/270
ORDERNO
Article-number
VK350/110/270
OU
Outer-Ø
350 mm
TW
Tyre width
110 mm
IN
Inner-Ø
270.0 mm
LC
Load capacity
1800 kg
TR
Tread
L
FOL
Fork lift
-
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions