??
CAD model selection
VK343/114/225
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK343/114/225
ORDERNO
Article-number
VK343/114/225
OU
Outer-Ø
343 mm
TW
Tyre width
114 mm
IN
Inner-Ø
225.4 mm
LC
Load capacity
2100 kg
TR
Tread
L
FOL
Fork lift
Jungheinrich
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions