??
CAD model selection
VK330/89/203
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK330/89/203
ORDERNO
Article-number
VK330/89/203
OU
Outer-Ø
330 mm
TW
Tyre width
89 mm
IN
Inner-Ø
203.2 mm
LC
Load capacity
2075 kg
TR
Tread
L
FOL
Fork lift
Fenwick - Saxby
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions