??
CAD model selection
VK254/127/165
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK254/127/165
ORDERNO
Article-number
VK254/127/165
OU
Outer-Ø
254 mm
TW
Tyre width
127 mm
IN
Inner-Ø
165.1 mm
LC
Load capacity
1900 kg
TR
Tread
L
FOL
Fork lift
Fenwick - Crowb
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions