??
CAD model selection
VK250/80/170
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK250/80/170
ORDERNO
Article-number
VK250/80/170
OU
Outer-Ø
250 mm
TW
Tyre width
80 mm
IN
Inner-Ø
170.0 mm
LC
Load capacity
1200 kg
TR
Tread
L
FOL
Fork lift
Fenwick - Saxby
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions