??
CAD模型选择
VK180/75/120
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK180/75/120
ORDERNO
Article-number
VK180/75/120
OU
Outer-Ø
180 mm
TW
Tyre width
75 mm
IN
Inner-Ø
120.0 mm
LC
Load capacity
1100 kg
TR
Tread
L
FOL
Fork lift
Sietam
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions