??
CAD model selection
VK150/50/100
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK150/50/100
ORDERNO
Article-number
VK150/50/100
OU
Outer-Ø
150 mm
TW
Tyre width
50 mm
IN
Inner-Ø
100.0 mm
LC
Load capacity
540 kg
TR
Tread
L
FOL
Fork lift
Jungheinrich - Sietam
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions