??
CAD model selection
SPGR 35/75-54
HELP_VARIABLE
Company
Rollenbau
Description
SPG - Glass Handling Castors
Bill of material
SPGR 35/75-54
ORDERNO
Article-number
SPGR 35/75
BALL
Ball-Ø
35 mm
LC
Load capacity
12 kg
B
B min/max
mm
Enter value for B
B min/max
mm
cm
inch
ft
D
87 mm
E
14 mm
C
75 mm
FIN
Finish
R
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions