??
CAD model selection
SMT 300 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SMT/SMST/SMSST-PEK - Swivel castor with total lock
Bill of material
SMT 300 PEK
ORDERNO
Article-number
SMT 300 PEK
WDAB
Wheel-Ø A x width B
300x80 mm
LC
Load capacity
3500 kg
H
Overall height H
355 mm
TP
Dimension of top plate
175x140 mm
HS
Hole spacing
140x105 mm
HD
Hole-Ø
15 mm
SR
Swivel radius
235 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions