??
Výběr CAD modelu
SMST 251 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SMT/SMST/SMSST-PEK - Swivel castor with total lock
Bill of material
SMST 251 PEK
ORDERNO
Article-number
SMST 251 PEK
WDAB
Wheel-Ø A x width B
250x80 mm
LC
Load capacity
3500 kg
H
Overall height H
305 mm
TP
Dimension of top plate
175x140 mm
HS
Hole spacing
140x105 mm
HD
Hole-Ø
15 mm
SR
Swivel radius
200 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Náhled
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions