??
CAD model selection
SMSST 201 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SMT/SMST/SMSST-PEK - Swivel castor with total lock
Bill of material
SMSST 201 PEK
ORDERNO
Article-number
SMSST 201 PEK
WDAB
Wheel-Ø A x width B
200x80 mm
LC
Load capacity
4500 kg
H
Overall height H
280 mm
TP
Dimension of top plate
260x200 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
21 mm
SR
Swivel radius
175 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions