??
Výběr CAD modelu
SMSF 300 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SMF/SMSF/SMSSF-PEK - Fixed castor
Bill of material
SMSF 300 PEK
ORDERNO
Article-number
SMSF 300 PEK
WDAB
Wheel-Ø A x width B
300x80 mm
LC
Load capacity
6000 kg
H
Overall height H
380 mm
TP
Dimension of top plate
260x200 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
21 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Náhled
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions