??
CAD模型选择
SMS 200 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SM/SMS/SMSS-PEK - Swivel castor
Bill of material
SMS 200 PEK
ORDERNO
Article-number
SMS 200 PEK
WDAB
Wheel-Ø A x width B
200x55 mm
LC
Load capacity
3000 kg
H
Overall height H
255 mm
TP
Dimension of top plate
175x140 mm
HS
Hole spacing
140x105 mm
HD
Hole-Ø
15 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
预览
3D
尺寸标注
2D

Embedded user actions