??
CAD model selection
SMS 101 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SM/SMS/SMSS-PEK - Swivel castor
Bill of material
SMS 101 PEK
ORDERNO
Article-number
SMS 101 PEK
WDAB
Wheel-Ø A x width B
100x55 mm
LC
Load capacity
1800 kg
H
Overall height H
145 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
100 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions