??
CAD model selection
SMMT 150 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SMMT/SMMST-PEK - Swivel castor with total lock
Bill of material
SMMT 150 PEK
ORDERNO
Article-number
SMMT 150 PEK
WDAB
Wheel-Ø A x width B
150x40+40 mm
LC
Load capacity
2000 kg
H
Overall height H
215 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x75 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
140.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions