??
Seleção de modelos em CAD
SMMST 151 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SMMT/SMMST-PEK - Swivel castor with total lock
Bill of material
SMMST 151 PEK
ORDERNO
Article-number
SMMST 151 PEK
WDAB
Wheel-Ø A x width B
150x55+55 mm
LC
Load capacity
3000 kg
H
Overall height H
215 mm
TP
Dimension of top plate
175x140 mm
HS
Hole spacing
140x105 mm
HD
Hole-Ø
15 mm
SR
Swivel radius
140.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Visualização
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions