??
CAD Model seçimi
SMMSF 201 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SMMF/SMMSF-PEK - Fixed castor
Bill of material
SMMSF 201 PEK
ORDERNO
Article-number
SMMSF 201 PEK
WDAB
Wheel-Ø A x width B
200x80+80 mm
LC
Load capacity
5000 kg
H
Overall height H
295 mm
TP
Dimension of top plate
260x200 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
21 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Öngörünüm
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions