??
CAD model selection
SMM 125 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SMM/SMMS-PEK - Swivel castor
Bill of material
SMM 125 PEK
ORDERNO
Article-number
SMM 125 PEK
WDAB
Wheel-Ø A x width B
125x40+40 mm
LC
Load capacity
2000 kg
H
Overall height H
180 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x75 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
112.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions