??
CAD model selection
SMF 100 PEK
HELP_VARIABLE
Company
Rollenbau
Description
SMF/SMSF/SMSSF-PEK - Fixed castor
Bill of material
SMF 100 PEK
ORDERNO
Article-number
SMF 100 PEK
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
1000 kg
H
Overall height H
145 mm
TP
Dimension of top plate
100x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions