??
CAD model selection
RZ 82x70 K25
HELP_VARIABLE
Company
Rollenbau
Description
RZ - Wheel
Bill of material
RZ 82x70 K25
ORDERNO
Article-number
RZ 82x70 K25
WDAB
Wheel-Ø A x width B
82x70 mm
LC
Load capacity
650 kg
HW
Hub width
70 mm
FL
Fixing length
62.0 mm
WB
Wheel bearing
2 Ball bearings 6005 ZZ
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions