??
CAD model selection
RP 85x70 K20
HELP_VARIABLE
Company
Rollenbau
Description
RP - Wheel
Bill of material
RP 85x70 K20
ORDERNO
Article-number
RP 85x70 K20
WDAB
Wheel-Ø A x width B
85x70 mm
LC
Load capacity
700 kg
HW
Hub width
70 mm
FL
Fixing length
70.0 mm
WB
Wheel bearing
2 Ball bearings 6204 2RS
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions