??
CAD model selection
RP 75x65 K25
HELP_VARIABLE
Company
Rollenbau
Description
RP - Wheel
Bill of material
RP 75x65 K25
ORDERNO
Article-number
RP 75x65 K25
WDAB
Wheel-Ø A x width B
75x66 mm
LC
Load capacity
500 kg
HW
Hub width
66 mm
FL
Fixing length
64.2 mm
WB
Wheel bearing
2 Ball bearings 6005 2RS
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions