??
CAD model selection
QXT 126 P
HELP_VARIABLE
Company
Rollenbau
Description
QXT-PK/P - Swivel castor with total lock
Bill of material
QXT 126 P
ORDERNO
Article-number
QXT 126 P
WDAB
Wheel-Ø A x width B
125x45 mm
LC
Load capacity
700 kg
H
Overall height H
177 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
125 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions