??
CAD model selection
QDT 125 QK
HELP_VARIABLE
Company
Rollenbau
Description
QDT-QK/CIB - Swivel castor with total lock
Bill of material
QDT 125 QK
ORDERNO
Article-number
QDT 125 QK
WDAB
Wheel-Ø A x width B
125x44 mm
LC
Load capacity
600 kg
H
Overall height H
200 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
125 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions