??
Výběr CAD modelu
QDT 125 CIB
HELP_VARIABLE
Company
Rollenbau
Description
QDT-QK/CIB - Swivel castor with total lock
Bill of material
QDT 125 CIB
ORDERNO
Article-number
QDT 125 CIB
WDAB
Wheel-Ø A x width B
125x41 mm
LC
Load capacity
630 kg
H
Overall height H
200 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
125 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Náhled
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions