??
Seleção de modelos em CAD
QDF 200 QK
HELP_VARIABLE
Company
Rollenbau
Description
QDF-QK/CIB - Fixed castor
Bill of material
QDF 200 QK
ORDERNO
Article-number
QDF 200 QK
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
1500 kg
H
Overall height H
273 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Visualização
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions