??
CAD模型选择
QDF 200 CIB
HELP_VARIABLE
Company
Rollenbau
Description
QDF-QK/CIB - Fixed castor
Bill of material
QDF 200 CIB
ORDERNO
Article-number
QDF 200 CIB
WDAB
Wheel-Ø A x width B
200x45 mm
LC
Load capacity
1200 kg
H
Overall height H
273 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions