??
CAD model selection
QDF 151 ZK
HELP_VARIABLE
Company
Rollenbau
Description
QDF-ZK/LZK - Fixed castor
Bill of material
QDF 151 ZK
ORDERNO
Article-number
QDF 151 ZK
WDAB
Wheel-Ø A x width B
150x50 mm
LC
Load capacity
700 kg
H
Overall height H
228 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions