??
Wybór modelu CAD
QD 250 CIB
HELP_VARIABLE
Company
Rollenbau
Description
QD-QK/CIB - Swivel castor
Bill of material
QD 250 CIB
ORDERNO
Article-number
QD 250 CIB
WDAB
Wheel-Ø A x width B
250x51 mm
LC
Load capacity
1200 kg
H
Overall height H
318 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
195 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions