??
CAD model selection
QD 127 ZK
HELP_VARIABLE
Company
Rollenbau
Description
QD-ZK/LZK - Swivel castor
Bill of material
QD 127 ZK
ORDERNO
Article-number
QD 127 ZK
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
480 kg
H
Overall height H
200 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions