??
CAD model selection
PSF 151 P
HELP_VARIABLE
Company
Rollenbau
Description
PDF/PSF-PK/PB/P - Fixed castor
Bill of material
PSF 151 P
ORDERNO
Article-number
PSF 151 P
WDAB
Wheel-Ø A x width B
150x48 mm
LC
Load capacity
750 kg
H
Overall height H
203 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions