??
CAD model selection
PDT 200 ALB
HELP_VARIABLE
Company
Rollenbau
Description
PDT-ALB/AL/ALK - Swivel castor with total lock
Bill of material
PDT 200 ALB
ORDERNO
Article-number
PDT 200 ALB
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
550 kg
H
Overall height H
250 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
170 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions