??
CAD model selection
PDT 125 AELK
HELP_VARIABLE
Company
Rollenbau
Description
PDT-AELK - Swivel castor with total lock
Bill of material
PDT 125 AELK
ORDERNO
Article-number
PDT 125 AELK
WDAB
Wheel-Ø A x width B
125X46 mm
LC
Load capacity
400 kg
H
Overall height H
164 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10.5 mm
SR
Swivel radius
104.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions