??
CAD model selection
PDF 81 TLELK
HELP_VARIABLE
Company
Rollenbau
Description
PDF/PSF-TLELK - Fixed castor
Bill of material
PDF 81 TLELK
ORDERNO
Article-number
PDF 81 TLELK
WDAB
Wheel-Ø A x width B
80x30 mm
LC
Load capacity
180 kg
H
Overall height H
128 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
82.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions