??
CAD model selection
PDF 125 AK
HELP_VARIABLE
Company
Rollenbau
Description
PDF-AK/AB/A - Fixed castor
Bill of material
PDF 125 AK
ORDERNO
Article-number
PDF 125 AK
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
250 kg
H
Overall height H
164 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions