??
CAD model selection
PD 150 PK
HELP_VARIABLE
Company
Rollenbau
Description
PD/PS-PK/PB/P - Swivel castor
Bill of material
PD 150 PK
ORDERNO
Article-number
PD 150 PK
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
400 kg
H
Overall height H
195 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10.5 mm
SR
Swivel radius
125.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions