??
CAD model selection
PD 100 AL
HELP_VARIABLE
Company
Rollenbau
Description
PD-ALB/AL/ALK - Swivel castor
Bill of material
PD 100 AL
ORDERNO
Article-number
PD 100 AL
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
160 kg
H
Overall height H
138 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
92.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions